IESNA:LM-63-2002
[TEST]P955365
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41673
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4889.5 6122.1 7236.4 8099 8802.5 9200.4 9387.6 9454.3 9792 10514.8
11708.6 13216.6 14700.9 15886.2 16923 17869.5 18467.5 18620.3 18252.4 17321
15440.9 12190.5 10063 8428.2 6675 4695.9 3086.9 2164 1688.6 1458.5
1323 1112.1 942.2 327 159.2 25.8 0
4889.5 6165.2 7290.2 8167.9 8813.2 9249.9 9473.6 9536 9815.6 10467.4
11571 13048.8 14505.1 15731.3 16778.9 17725.4 18435.3 18691.2 18456.8 17667.3
16097 13094 10469.6 8791.7 7060 5119.7 3366.5 2271.6 1742.4 1510.1
1335.9 1129.3 950.8 404.4 169.9 32.3 0
4889.5 6111.4 7214.9 8101.2 8791.7 9292.9 9570.4 9688.7 9908.1 10493.3
11433.3 12745.5 14143.7 15376.3 16372.3 17168.2 17914.7 18278.2 18185.7 17555.4
16292.7 14229.8 11343 9329.5 7610.7 5730.6 3826.9 2542.6 1880.1 1561.7
1378.9 1200.3 1028.2 785.2 400.1 47.3 0
4889.5 6111.4 7182.7 8066.8 8804.6 9370.4 9749 9946.9 10153.4 10605.1
11304.2 12321.7 13530.7 14690.1 15623.7 16389.5 17032.7 17553.3 17693.1 17486.6
16727.3 15318.3 13339.2 10996.6 8791.7 6832 4777.7 3058.9 2086.6 1587.5
1370.3 1189.6 1015.3 808.8 567.9 221.6 0
4889.5 5930.7 6969.7 7877.5 8656.2 9344.5 9893.1 10256.6 10489 10846
11426.8 12173.3 13139.2 14122.2 15006.3 15767.8 16387.4 16938.1 17329.6 17435
17226.3 16585.3 15341.9 13461.8 11265.5 9021.9 6722.3 4431.3 2783.6 1867.2
1424.1 1264.9 1099.2 838.9 565.7 176.4 0
4889.5 5836 6773.9 7658.1 8475.5 9232.7 9921.1 10465.3 10835.3 11181.6
11616.1 12240 12962.8 13821.1 14685.8 15546.3 16277.7 16849.9 17282.2 17639.3
17916.8 17824.3 17435 16550.9 15023.6 13044.5 10499.7 8051.7 5414.4 3342.9
2168.3 1482.1 1073.4 649.6 327 86 0
4889.5 5655.3 6470.6 7303.1 8111.9 8905.7 9671.5 10353.4 10919.2 11373.1
11833.4 12336.8 12889.6 13578 14367.5 15262.3 16183 17071.4 17858.8 18551.4
19181.7 19874.4 20186.3 20379.9 20336.9 19459.2 17783.5 15113.9 11581.7 7845.2
4528.1 2351.2 1200.3 692.7 337.7 116.2 0
4889.5 5517.7 6171.6 6885.8 7625.8 8324.9 9075.7 9804.9 10506.2 11125.7
11745.2 12319.6 12840.1 13401.6 13991 14623.4 15357 16187.3 17095.1 18058.8
19110.7 20620.8 21840.5 22584.8 23432.4 24045.4 24125 23301.1 21158.6 17691
12889.6 8318.5 4239.9 1729.5 617.4 120.5 0
4889.5 5270.3 5730.6 6264.1 6849.2 7468.8 8099 8722.9 9340.2 9974.8
10639.5 11254.8 11923.8 12622.9 13350 14079.2 14888 15795.8 16800.4 17938.3
19267.7 21283.4 23283.9 24654.2 26403.1 28461.7 30664.5 32133.7 31819.6 28861.8
22772 14763.3 6262 1912.4 602.3 124.8 0
4889.5 5227.3 5685.5 6175.9 6728.8 7313.9 7911.9 8507.8 9097.2 9695.2
10284.6 10895.5 11540.9 12240 12962.8 13713.5 14548.1 15471 16503.5 17680.2
19007.5 21141.4 23157 24641.3 26510.6 28754.3 31159.2 32690.9 32400.4 29255.5
22636.4 13842.6 5304.7 1464.9 473.3 107.6 0
4889.5 5063.8 5300.4 5618.8 6003.8 6423.3 6847.1 7292.4 7752.7 8217.3
8686.3 9170.3 9658.6 10174.9 10729.9 11317.1 11962.5 12693.9 13575.8 14582.6
15808.7 17757.6 19235.5 20694 22472.9 24613.3 26622.5 27493.7 26583.8 23114
17062.8 9497.3 2738.4 574.4 191.5 43 0
4889.5 4943.3 5076.7 5268.1 5532.7 5818.8 6130.7 6451.3 6776.1 7122.4
7460.1 7785 8120.5 8454 8806.8 9178.9 9570.4 10045.8 10596.5 11310.7
12343.2 13625.3 14498.7 15475.3 16643.4 17916.8 18785.9 18482.6 16963.9 14115.8
10194.2 5216.5 1701.6 507.7 174.2 40.9 0
4889.5 4835.8 4855.1 4943.3 5087.4 5235.9 5431.6 5625.2 5816.7 6016.7
6191 6348 6479.2 6599.7 6683.6 6737.4 6791.1 6827.7 6887.9 7027.8
7363.3 7561.3 7597.8 7671 7785 7888.2 7606.4 6713.7 5440.2 4031.2
2740.6 1553.1 778.7 329.1 159.2 55.9 0
4889.5 4609.9 4444.3 4358.2 4349.6 4384 4442.1 4506.6 4551.8 4579.8
4577.6 4523.8 4439.9 4321.6 4164.6 3973.2 3743 3504.2 3284.8 3080.4
2869.6 2682.5 2525.4 2396.4 2284.5 2170.5 2028.5 1837.1 1572.5 1217.5
886.3 651.8 451.7 290.4 165.6 47.3 0
4889.5 4401.2 4097.9 3964.5 3932.3 3960.2 4020.5 4085 4117.3 4108.7
4063.5 3983.9 3867.7 3723.6 3555.8 3383.7 3205.2 3026.7 2850.3 2656.7
2460.9 2284.5 2155.4 2078 2047.9 2052.2 2047.9 1987.7 1839.2 1591.8
1211.1 834.6 585.1 385.1 191.5 43 0
4889.5 4237.7 3872 3727.9 3734.4 3816.1 3906.5 3964.5 3968.9 3930.1
3854.8 3747.3 3620.4 3474.1 3319.2 3166.5 3005.1 2835.2 2661 2499.6
2377 2271.6 2200.6 2155.4 2116.7 2071.5 2000.6 1927.4 1837.1 1692.9
1473.5 1157.3 759.4 419.5 200.1 43 0
4889.5 4080.7 3704.3 3607.5 3667.7 3779.6 3867.7 3910.8 3893.6 3826.9
3723.6 3601 3459 3319.2 3170.8 3026.7 2927.7 2809.4 2661 2542.6
2463.1 2357.6 2192 2060.8 1974.7 1890.9 1804.8 1718.8 1641.3 1570.3
1486.4 1350.9 1105.7 847.5 496.9 120.5 0
4889.5 3992.5 3616.1 3562.3 3665.5 3773.1 3861.3 3887.1 3846.2 3740.8
3613.9 3469.8 3314.9 3177.2 3058.9 2992.2 2912.6 2830.9 2751.3 2574.9
2417.9 2293.1 2168.3 2052.2 1931.7 1826.3 1723.1 1628.4 1529.5 1415.4
1303.6 1202.5 1054.1 909.9 636.7 247.4 0
4889.5 3917.2 3560.1 3553.7 3667.7 3770.9 3848.4 3857 3794.6 3680.6
3536.5 3377.3 3235.3 3104.1 3015.9 2940.6 2843.8 2712.6 2596.4 2456.6
2349 2228.6 2110.3 2002.7 1912.4 1819.9 1720.9 1619.8 1501.5 1370.3
1226.1 1099.2 935.7 707.7 468.9 195.8 0
4889.5 3874.2 3532.2 3551.5 3676.3 3777.4 3846.2 3833.3 3753.7 3618.2
3450.4 3293.4 3160 3058.9 3011.6 2897.6 2721.2 2516.8 2435.1 2366.3
2243.6 2149 2067.2 1946.8 1856.4 1785.4 1692.9 1583.2 1452 1307.9
1150.9 1082 931.4 608.8 443.1 271 0
4889.5 3865.6 3515 3553.7 3678.4 3781.7 3844.1 3826.9 3730.1 3577.3
3407.4 3252.5 3121.3 3058.9 2985.8 2841.7 2583.5 2413.6 2370.6 2286.7
2179.1 2062.9 1953.2 1869.3 1817.7 1772.5 1688.6 1585.4 1460.6 1316.5
1163.8 1202.5 959.4 641 488.3 180.7 0
4889.5 3865.6 3512.8 3560.1 3680.6 3783.9 3841.9 3833.3 3738.7 3579.5
3407.4 3250.4 3119.2 3061.1 2979.3 2833 2564.2 2415.7 2381.3 2284.5
2172.6 2045.7 1955.4 1843.5 1828.5 1772.5 1686.5 1585.4 1469.2 1314.3
1168.1 1185.3 823.9 662.6 481.9 174.2 0
